IESNA:LM-63-2002
[TEST]P1378906
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-830-U-T4FT-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5787.8
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
924.7 913.8 859.3 788.4 732.1 695.8 695.8 699.4 713.9 733.9 763.0 817.5 984.6 1182.6 1437.0 1680.4 1862.1 1980.1 2096.4 
2212.7 2256.3 2272.6 2290.8 2383.4 2530.6 2616.0 2321.7 1733.1 1249.8 904.7 624.9 258.0 83.6 30.9 10.9 0.0 0.0 
924.7 910.1 861.1 795.7 733.9 699.4 692.1 701.2 713.9 728.5 757.5 810.2 973.7 1186.3 1426.1 1676.8 1843.9 1976.5 2087.3 
2190.9 2258.1 2281.7 2285.3 2385.2 2565.1 2635.9 2338.0 1776.7 1315.2 939.2 650.4 258.0 83.6 29.1 10.9 0.0 0.0 
924.7 910.1 855.6 799.3 737.6 699.4 692.1 697.6 710.3 726.7 753.9 792.1 921.0 1119.1 1335.2 1602.3 1800.3 1925.6 2043.7 
2158.2 2267.2 2343.5 2408.9 2481.5 2630.5 2821.2 2754.0 2272.6 1694.9 1209.9 770.3 345.2 138.1 70.8 25.4 1.8 0.0 
924.7 913.8 868.4 817.5 757.5 715.8 704.9 706.7 724.8 743.0 772.1 804.8 868.4 1019.1 1219.0 1456.9 1704.0 1896.6 2025.6 
2165.4 2310.8 2419.8 2507.0 2586.9 2744.9 3044.7 3498.8 3976.6 4123.8 3867.6 2910.3 1638.6 581.3 192.6 40.0 3.6 
0.0 
924.7 922.9 877.4 835.7 790.2 748.5 730.3 728.5 744.8 768.4 795.7 833.8 879.3 953.7 1095.4 1313.4 1582.3 1840.3 2029.2 
2241.7 2436.1 2619.6 2812.2 2992.0 3206.4 3573.3 4145.6 5023.0 5646.1 5313.7 3620.6 2025.6 937.4 232.5 43.6 5.4 
0.0 
924.7 917.4 879.3 837.5 793.9 752.1 733.9 732.1 750.3 777.5 799.3 837.5 884.7 955.6 1090.0 1291.6 1569.6 1834.8 2041.9 
2258.1 2474.3 2666.8 2863.0 3061.0 3304.5 3671.4 4227.3 5063.0 5678.8 5150.2 3587.9 2058.3 948.3 247.1 38.1 5.4 
0.0 
924.7 913.8 892.0 861.1 826.6 790.2 770.3 764.8 777.5 801.1 841.1 879.3 926.5 982.8 1082.7 1240.8 1462.4 1707.6 2023.7 
2318.0 2614.1 2939.3 3237.3 3509.7 3778.6 4063.8 4378.1 4759.6 4686.9 3306.3 1667.7 757.5 272.5 74.5 20.0 5.4 0.0 
924.7 919.2 908.3 886.5 868.4 846.6 830.2 821.1 824.8 842.9 873.8 919.2 977.4 1053.7 1160.8 1302.5 1476.9 1714.9 1982.0 
2285.3 2548.7 2857.6 3104.6 3344.4 3518.8 3655.1 3666.0 3397.1 2817.6 1762.1 639.5 174.4 85.4 41.8 20.0 5.4 0.0 
924.7 921.0 917.4 913.8 908.3 904.7 895.6 897.4 904.7 915.6 944.7 984.6 1039.1 1119.1 1235.3 1371.6 1542.3 1751.2 2009.2 
2250.8 2494.2 2706.8 2906.6 3017.4 3130.1 3071.9 2764.9 2272.6 1529.6 806.6 392.4 207.1 110.8 67.2 32.7 7.3 0.0 
924.7 926.5 935.6 939.2 950.1 953.7 964.6 981.0 1004.6 1033.7 1071.8 1115.4 1182.6 1277.1 1395.2 1544.1 1744.0 1971.1 2223.6 
2512.4 2815.8 3110.1 3331.7 3498.8 3502.5 3179.1 2641.4 1847.5 948.3 483.2 279.8 161.7 98.1 58.1 27.2 5.4 0.0 
924.7 928.3 937.4 951.9 964.6 981.0 1008.2 1030.0 1060.9 1093.6 1148.1 1209.9 1302.5 1417.0 1560.5 1720.4 1887.5 2083.7 2294.4 
2492.4 2721.3 2870.3 2997.5 3033.8 2875.7 2470.6 1918.4 1126.3 530.5 243.4 147.1 85.4 45.4 21.8 9.1 5.4 0.0 
924.7 924.7 935.6 948.3 959.2 975.5 993.7 1011.9 1033.7 1070.0 1111.8 1164.5 1240.8 1335.2 1451.5 1567.8 1705.8 1829.4 1974.7 
2078.2 2190.9 2239.9 2219.9 2143.6 1965.6 1658.6 1260.7 766.6 327.0 150.8 87.2 47.2 27.2 14.5 7.3 3.6 0.0 
924.7 928.3 935.6 939.2 950.1 957.4 962.8 964.6 977.4 990.1 1006.4 1033.7 1066.4 1122.7 1188.1 1257.1 1333.4 1406.1 1462.4 
1480.6 1429.7 1298.9 1119.1 933.8 715.8 485.0 285.2 154.4 78.1 58.1 43.6 30.9 20.0 10.9 5.4 3.6 0.0 
924.7 921.0 917.4 912.0 893.8 862.9 815.7 764.8 699.4 643.1 583.1 525.0 488.7 457.8 437.8 446.9 468.7 490.5 483.2 
450.5 385.1 323.4 267.0 214.4 165.3 118.1 90.8 70.8 58.1 47.2 36.3 25.4 18.2 10.9 5.4 3.6 0.0 
924.7 913.8 897.4 859.3 792.1 706.7 610.4 499.6 401.5 337.9 312.5 312.5 321.5 328.8 336.1 334.3 323.4 310.6 296.1 
283.4 268.9 243.4 205.3 152.6 123.5 99.9 85.4 72.7 59.9 50.9 40.0 27.2 16.3 10.9 5.4 3.6 0.0 
924.7 912.0 873.8 788.4 674.0 545.0 421.5 327.0 287.0 281.6 285.2 288.8 292.5 290.7 287.0 277.9 272.5 265.2 258.0 
241.6 218.0 190.7 170.8 150.8 130.8 110.8 94.5 81.7 65.4 49.0 32.7 23.6 16.3 10.9 7.3 3.6 0.0 
924.7 902.9 841.1 710.3 568.6 416.0 314.3 287.0 281.6 277.9 272.5 268.9 261.6 254.3 248.9 245.2 234.3 223.4 214.4 
207.1 198.0 185.3 170.8 154.4 136.2 119.9 103.5 87.2 67.2 50.9 38.1 29.1 20.0 12.7 9.1 5.4 0.0 
924.7 897.4 806.6 644.9 474.1 343.3 294.3 288.8 283.4 277.9 276.1 270.7 263.4 252.5 241.6 232.5 225.3 218.0 212.5 
203.5 190.7 176.2 161.7 147.1 134.4 121.7 107.2 92.6 78.1 67.2 54.5 43.6 30.9 16.3 12.7 9.1 0.0 
924.7 890.2 775.7 595.9 419.6 314.3 294.3 290.7 287.0 283.4 279.8 276.1 270.7 263.4 256.1 245.2 234.3 225.3 214.4 
201.6 185.3 168.9 154.4 139.9 129.0 116.3 101.7 89.0 79.9 70.8 58.1 45.4 29.1 18.2 14.5 10.9 0.0 
924.7 888.3 763.0 566.8 385.1 305.2 296.1 294.3 290.7 285.2 281.6 279.8 276.1 272.5 270.7 261.6 250.7 234.3 218.0 
198.0 179.8 161.7 147.1 132.6 116.3 101.7 85.4 74.5 67.2 58.1 49.0 36.3 23.6 20.0 16.3 12.7 0.0 
924.7 886.5 748.5 541.4 365.1 299.7 296.1 290.7 287.0 279.8 277.9 274.3 272.5 270.7 270.7 267.0 259.8 243.4 221.6 
198.0 176.2 159.9 141.7 125.3 105.4 89.0 70.8 59.9 52.7 41.8 34.5 27.2 23.6 20.0 16.3 7.3 0.0 
924.7 890.2 750.3 548.6 374.2 299.7 297.9 290.7 288.8 281.6 277.9 277.9 274.3 274.3 272.5 270.7 263.4 248.9 225.3 
199.8 178.0 158.0 139.9 125.3 105.4 87.2 67.2 58.1 50.9 41.8 32.7 27.2 23.6 20.0 16.3 3.6 0.0 
